How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | Center Distance (in): | 2.06 in |
| BF: | 0.28 | AJ: | 3.75 |
| I: | 3.61 in | B: | 5.8 |
| D: | 2.28 | V: | 1.94 in |
| BE: | 0.38 in | J: | 5 in |
| G: | 1.44 | AG: | 6 |
| C: | 6.38 in | L: | 4.82 in |
| AE2: | 0.4 | AK: | 3 |
| F: | 2.88 | AD: | 4.99 |
| LM: | 6.63 | U: | 0.625 in |
| BD: | 4.36 | AE1: | 0.61 |
Technical Specifications
| Product Line: | LEESON WORM REDUCER | Shaft Seal Material: | Viton |
| Series: | LEESON WORM REDUCER | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 48C |
| Output RPM: | 29 | Reducer: | Worm - Right Angle |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Assembly: | HM-H1 | Center Distance (in): | 2.06 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.674 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.38 in |
| Model Code: | HM821 | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Ratio: | 60:1 | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Output Torque Rating (in-lb): | 940 in/lbs |

