How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | U: | 0.625 in |
| C: | 6.38 in | BF: | 0.28 |
| T: | 1.125 | AK: | 3 |
| J: | 5 in | LM: | 6.63 |
| B: | 5.8 | AD: | 4.99 |
| V: | 1.94 in | BD: | 4.36 |
| I: | 3.61 in | F: | 2.88 |
| AE2: | 0.4 | G: | 1.44 |
| BE: | 0.38 in | L: | 4.82 in |
| Center Distance (in): | 2.06 in | D: | 2.28 |
| AG: | 6 | AE1: | 0.61 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Assembly: | HM-H1 | Shaft Seal Material: | Viton |
| Model Code: | HM821 | Thrust Rating - output shaft: | 1144 |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.674 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 60:1 | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Series: | LEESON WORM REDUCER | Product Line: | LEESON WORM REDUCER |
| Input Keyway: | 3/16 X 1.38 in | Motor Frame Size: | 48C |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 29 |
| Gear Type: | Worm | Center Distance (in): | 2.06 |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Output Torque Rating (in-lb): | 940 in/lbs |

