How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | J: | 5 in |
| U: | 0.625 in | F: | 2.88 |
| AE1: | 0.61 | C: | 6.38 in |
| LM: | 6.63 | AE2: | 0.4 |
| AD: | 4.99 | V: | 1.94 in |
| AG: | 6 | I: | 3.61 in |
| Center Distance (in): | 2.06 in | B: | 5.8 |
| AJ: | 3.75 | D: | 2.28 |
| AK: | 3 | L: | 4.82 in |
| BE: | 0.38 in | BD: | 4.36 |
| G: | 1.44 | T: | 1.188 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Line: | LEESON WORM REDUCER | Input HP @ 1750 RPM: | 0.674 |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Output Diameter (in): | 1.188 in |
| Output RPM: | 29 | Center Distance (in): | 2.06 |
| Output Shaft Assembly Code: | H1 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 48C | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.38 in |
| Service Factor: | 1 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Model Code: | HM821 | Assembly: | HM-H1 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Series: | LEESON WORM REDUCER |
| Output Torque Rating (in-lb): | 940 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |

