How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 4.36 | BF: | 0.28 |
| I: | 3.61 in | J: | 5 in |
| LM: | 6.63 | B: | 5.8 |
| BE: | 0.38 in | U: | 0.625 in |
| F: | 2.88 | T: | 1.188 |
| AJ: | 3.75 | D: | 2.28 |
| AE2: | 0.4 | C: | 6.38 in |
| V: | 1.94 in | AG: | 6 |
| AK: | 3 | G: | 1.44 |
| AD: | 4.99 | Center Distance (in): | 2.06 in |
| AE1: | 0.61 | L: | 4.82 in |
Technical Specifications
| Ratio: | 80:1 | Product Type: | Right Angle |
| Assembly: | HM-H1 | Input HP @ 1750 RPM: | 0.304 |
| Model Code: | HM821 | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 48C |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Series: | LEESON WORM REDUCER | Input Diameter (in): | 0.625 in |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 21 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.06 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.38 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | LEESON WORM REDUCER |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,495 lb |

