How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | LM: | 6.63 |
| F: | 2.88 | BE: | 0.38 in |
| L: | 4.82 in | B: | 5.8 |
| V: | 1.94 in | G: | 1.44 |
| BD: | 4.36 | U: | 0.625 in |
| Center Distance (in): | 2.06 in | I: | 3.61 in |
| T: | 1.25 | D: | 2.28 |
| AG: | 6 | AJ: | 3.75 |
| AE1: | 0.61 | AE2: | 0.4 |
| C: | 6.38 in | AD: | 4.99 |
| BF: | 0.28 | AK: | 3 |
Technical Specifications
| Model Code: | HM821 | Input Keyway: | 3/16 X 1.38 in |
| Product Line: | LEESON WORM REDUCER | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.06 | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 0.304 | Series: | LEESON WORM REDUCER |
| Ratio: | 80:1 | Output RPM: | 21 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Ratio Range: | 80:1 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Motor Frame Size: | 48C |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | HM-H1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,495 lb | Output Torque Rating (in-lb): | 547 in/lbs |

