How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | F: | 2.88 |
| D: | 2.28 | LM: | 6.63 |
| AE1: | 0.61 | BF: | 0.28 |
| G: | 1.44 | BD: | 4.36 |
| AG: | 6 | J: | 5 in |
| B: | 5.8 | AJ: | 3.75 |
| U: | 0.625 in | V: | 1.94 in |
| L: | 4.82 in | AD: | 4.99 |
| T: | 1 | Center Distance (in): | 2.06 in |
| I: | 3.61 in | AK: | 3 |
| AE2: | 0.4 | C: | 6.38 in |
Technical Specifications
| Model Code: | HM821 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Bore Code: | 16 | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 48C | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.38 in |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.217 |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Series: | LEESON WORM REDUCER | Reducer: | Worm - Right Angle |
| Assembly: | HM-H1 | Thrust Rating - output shaft: | 1144 |
| Center Distance (in): | 2.06 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17 | Product Line: | LEESON WORM REDUCER |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |

