How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.61 | LQ: | 4.46 in |
| AJ: | 3.75 | I: | 3.61 in |
| G: | 1.44 | D: | 2.28 |
| RQ: | 4.06 in | C: | 6.38 in |
| F: | 2.88 | J: | 5 in |
| AG: | 6 | B: | 5.8 |
| BF: | 0.28 | AK: | 3 |
| AE2: | 0.4 | T: | 1.125 |
| V: | 1.94 in | BD: | 4.36 |
| Center Distance (in): | 2.06 in | BE: | 0.38 in |
| AD: | 4.99 |
Technical Specifications
| Thrust Rating - output shaft: | 735 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 48 |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Series: | LEESON WORM REDUCER | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 3.653 | Output RPM: | 350 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Product Line: | LEESON WORM REDUCER | Center Distance (in): | 2.06 |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Input Keyway (C Face): | 1/8 X 1/16 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | HMQ821 |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 0.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,000 lb | Output Torque Rating (in-lb): | 614 in/lbs |

