How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | F: | 2.88 |
| AE2: | 0.4 | LQ: | 4.46 in |
| BE: | 0.38 in | B: | 5.8 |
| BF: | 0.28 | J: | 5 in |
| AJ: | 3.75 | G: | 1.44 |
| RQ: | 4.06 in | AD: | 4.99 |
| AG: | 6 | Center Distance (in): | 2.06 in |
| AK: | 3 | C: | 6.38 in |
| AE1: | 0.61 | BD: | 4.36 |
| I: | 3.61 in | T: | 1.438 |
| D: | 2.28 |
Technical Specifications
| Assembly: | HMQ-H1 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Model Code: | HMQ821 | Thrust Rating - output shaft: | 735 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Center Distance (in): | 2.06 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 48 | Gear Type: | Worm |
| Ratio: | 5:1 | Series: | LEESON WORM REDUCER |
| Output Key: | 3/8 X 3.00 | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 3.653 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/8 X 1/16 | Product Line: | LEESON WORM REDUCER |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,000 lb | Output Torque Rating (in-lb): | 614 in/lbs |

