How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | BE: | 0.38 in |
| AG: | 6 | D: | 2.28 |
| G: | 1.44 | RQ: | 4.06 in |
| C: | 6.38 in | AJ: | 3.75 |
| AK: | 3 | J: | 5 in |
| I: | 3.61 in | B: | 5.8 |
| AD: | 4.99 | BF: | 0.28 |
| BD: | 4.36 | V: | 1.94 in |
| AE1: | 0.61 | F: | 2.88 |
| LQ: | 4.46 in | Center Distance (in): | 2.06 in |
| AE2: | 0.4 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Output RPM: | 233 |
| Bore Code: | 18 | Product Line: | LEESON WORM REDUCER |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.06 |
| Output Shaft Assembly Code: | H1 | Series: | LEESON WORM REDUCER |
| Input Bore (C Face): | 0.5 | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.793 | Motor Frame Size: | 48 |
| Ratio Range: | 7.5:1 | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 811 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 1/8 X 1/16 |
| Model Code: | HMQ821 | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,035 lb | Output Torque Rating (in-lb): | 692 in/lbs |

