How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | AG: | 6 |
| AJ: | 3.75 | BF: | 0.28 |
| RQ: | 4.06 in | BD: | 4.36 |
| T: | 1.438 | V: | 1.94 in |
| AE1: | 0.61 | AD: | 4.99 |
| C: | 6.38 in | F: | 2.88 |
| AK: | 3 | G: | 1.44 |
| AE2: | 0.4 | Center Distance (in): | 2.06 in |
| D: | 2.28 | J: | 5 in |
| BE: | 0.38 in | I: | 3.61 in |
| B: | 5.8 |
Technical Specifications
| Output RPM: | 233 | Input Bore (C Face): | 0.5 |
| Product Line: | LEESON WORM REDUCER | Assembly: | HMQ-H1 |
| Bore Code: | 23 | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 1/8 X 1/16 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Series: | LEESON WORM REDUCER |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 2.793 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 48 | Thrust Rating - output shaft: | 811 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | HMQ821 | Center Distance (in): | 2.06 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 692 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,035 lb |

