How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | I: | 3.61 in |
| J: | 5 in | V: | 1.94 in |
| AG: | 6 | AE1: | 0.61 |
| AJ: | 3.75 | F: | 2.88 |
| BF: | 0.28 | B: | 5.8 |
| C: | 6.38 in | AD: | 4.99 |
| AE2: | 0.4 | T: | 1 |
| G: | 1.44 | RQ: | 4.06 in |
| BE: | 0.38 in | BD: | 4.36 |
| AK: | 3 | Center Distance (in): | 2.06 in |
| D: | 2.28 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Output RPM: | 175 | Service Factor: | 1 |
| Product Line: | LEESON WORM REDUCER | Center Distance (in): | 2.06 |
| Input Bore (C Face): | 0.5 | Input Keyway (C Face): | 1/8 X 1/16 |
| Series: | LEESON WORM REDUCER | Input HP @ 1750 RPM: | 2.464 |
| Output Key: | 1/4 X 2.50 | Model Code: | HMQ821 |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 898 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 10:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 48 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 805 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |

