How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AG: | 6 |
| AD: | 4.99 | BD: | 4.36 |
| LQ: | 4.46 in | C: | 6.38 in |
| AE1: | 0.61 | AK: | 3 |
| AJ: | 3.75 | B: | 5.8 |
| D: | 2.28 | F: | 2.88 |
| T: | 1 | G: | 1.44 |
| AE2: | 0.4 | Center Distance (in): | 2.06 in |
| RQ: | 4.06 in | J: | 5 in |
| BF: | 0.28 | I: | 3.61 in |
| BE: | 0.38 in |
Technical Specifications
| Ratio: | 15:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 1099 | Motor Frame Size: | 48 |
| No. of Gear Reductions: | Single | Model Code: | HMQ821 |
| Input Keyway (C Face): | 1/8 X 1/16 | Input HP @ 1750 RPM: | 1.887 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Product Line: | LEESON WORM REDUCER | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 116 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1 in |
| Series: | LEESON WORM REDUCER | Input Bore (C Face): | 0.5 |
| Center Distance (in): | 2.06 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 897 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |

