How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.8 | V: | 1.94 in |
| J: | 5 in | C: | 6.38 in |
| AG: | 6 | AD: | 4.99 |
| BE: | 0.38 in | AK: | 3 |
| AE1: | 0.61 | D: | 2.28 |
| Center Distance (in): | 2.06 in | AE2: | 0.4 |
| F: | 2.88 | BD: | 4.36 |
| RQ: | 4.06 in | LQ: | 4.46 in |
| G: | 1.44 | BF: | 0.28 |
| AJ: | 3.75 | I: | 3.61 in |
| T: | 1.188 |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.5 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Model Code: | HMQ821 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Product Type: | Right Angle | Output RPM: | 116 |
| Center Distance (in): | 2.06 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 1.887 |
| Product Line: | LEESON WORM REDUCER | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | LEESON WORM REDUCER | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 1/8 X 1/16 | Thrust Rating - output shaft: | 1099 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Motor Frame Size: | 48 | Assembly: | HMQ-H1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,125 lb | Output Torque Rating (in-lb): | 897 in/lbs |

