How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | B: | 5.8 |
| AJ: | 3.75 | AD: | 4.99 |
| AG: | 6 | D: | 2.28 |
| AK: | 3 | RQ: | 4.06 in |
| AE1: | 0.61 | V: | 1.94 in |
| G: | 1.44 | J: | 5 in |
| BD: | 4.36 | Center Distance (in): | 2.06 in |
| BE: | 0.38 in | AE2: | 0.4 |
| BF: | 0.28 | C: | 6.38 in |
| I: | 3.61 in | F: | 2.88 |
| LQ: | 4.46 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.5 |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Model Code: | HMQ821 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 48 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Series: | LEESON WORM REDUCER |
| Input Keyway (C Face): | 1/8 X 1/16 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1099 | Product Line: | LEESON WORM REDUCER |
| Center Distance (in): | 2.06 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.887 |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 15:1 |
| Assembly: | HMQ-H1 | Output Diameter (in): | 1.438 in |
| Output RPM: | 116 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,125 lb | Output Torque Rating (in-lb): | 897 in/lbs |

