How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 2.06 in |
| AJ: | 3.75 | LQ: | 4.46 in |
| RQ: | 4.06 in | BF: | 0.28 |
| F: | 2.88 | C: | 6.38 in |
| D: | 2.28 | T: | 1.188 |
| AG: | 6 | AE2: | 0.4 |
| V: | 1.94 in | J: | 5 in |
| AD: | 4.99 | G: | 1.44 |
| BD: | 4.36 | I: | 3.61 in |
| B: | 5.8 | AK: | 3 |
| AE1: | 0.61 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 2.06 |
| Ratio Range: | 20:1 | Series: | LEESON WORM REDUCER |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/8 X 1/16 | Model Code: | HMQ821 |
| Input HP @ 1750 RPM: | 1.584 | Output Shaft Direction: | H1 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Assembly: | HMQ-H1 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.5 |
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 48 | Reducer: | Worm - Right Angle |
| Output RPM: | 87 | Product Line: | LEESON WORM REDUCER |
| Output Torque Rating (in-lb): | 964 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |

