How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | B: | 5.8 |
| D: | 2.28 | V: | 1.94 in |
| BE: | 0.38 in | AG: | 6 |
| AD: | 4.99 | LQ: | 4.46 in |
| BF: | 0.28 | G: | 1.44 |
| J: | 5 in | T: | 1.438 |
| Center Distance (in): | 2.06 in | AE1: | 0.61 |
| BD: | 4.36 | AE2: | 0.4 |
| C: | 6.38 in | AJ: | 3.75 |
| RQ: | 4.06 in | F: | 2.88 |
| AK: | 3 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Model Code: | HMQ821 |
| Input Keyway (C Face): | 1/8 X 1/16 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Center Distance (in): | 2.06 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.5 |
| Series: | LEESON WORM REDUCER | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Product Line: | LEESON WORM REDUCER | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output RPM: | 87 |
| Input Style: | C-Face Quill | Motor Frame Size: | 48 |
| Input HP @ 1750 RPM: | 1.584 | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 964 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |

