How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | AE1: | 0.61 |
| Center Distance (in): | 2.06 in | BE: | 0.38 in |
| AK: | 3 | F: | 2.88 |
| V: | 1.94 in | AE2: | 0.4 |
| AJ: | 3.75 | B: | 5.8 |
| G: | 1.44 | RQ: | 4.06 in |
| J: | 5 in | T: | 1.125 |
| D: | 2.28 | C: | 6.38 in |
| AD: | 4.99 | AG: | 6 |
| BF: | 0.28 | BD: | 4.36 |
| I: | 3.61 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | Output RPM: | 58 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ821 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Keyway (C Face): | 1/8 X 1/16 |
| Bore Code: | 18 | Product Line: | LEESON WORM REDUCER |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 48 | Input HP @ 1750 RPM: | 1.129 |
| Ratio Range: | 30:1 | Series: | LEESON WORM REDUCER |
| Input Bore (C Face): | 0.5 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.06 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 968 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,255 lb |

