How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | V: | 1.94 in |
| J: | 5 in | I: | 3.61 in |
| AE2: | 0.4 | AJ: | 3.75 |
| D: | 2.28 | AD: | 4.99 |
| F: | 2.88 | AK: | 3 |
| Center Distance (in): | 2.06 in | BD: | 4.36 |
| AE1: | 0.61 | B: | 5.8 |
| RQ: | 4.06 in | T: | 1.188 |
| BE: | 0.38 in | LQ: | 4.46 in |
| G: | 1.44 | C: | 6.38 in |
| BF: | 0.28 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 0.5 |
| Input HP @ 1750 RPM: | 1.129 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 48 |
| Model Code: | HMQ821 | Product Line: | LEESON WORM REDUCER |
| Output RPM: | 58 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series: | LEESON WORM REDUCER | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Center Distance (in): | 2.06 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/8 X 1/16 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Bore Code: | 19 | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 968 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,255 lb |

