How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | V: | 1.94 in |
| AJ: | 3.75 | AE2: | 0.4 |
| Center Distance (in): | 2.06 in | F: | 2.88 |
| J: | 5 in | AK: | 3 |
| LQ: | 4.46 in | AD: | 4.99 |
| I: | 3.61 in | B: | 5.8 |
| BD: | 4.36 | G: | 1.44 |
| BE: | 0.38 in | BF: | 0.28 |
| AG: | 6 | RQ: | 4.06 in |
| AE1: | 0.61 | C: | 6.38 in |
| D: | 2.28 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Series: | LEESON WORM REDUCER | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/8 X 1/16 | Bore Code: | 20 |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.5 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Motor Frame Size: | 48 |
| Output RPM: | 58 | Product Line: | LEESON WORM REDUCER |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 1.129 |
| Model Code: | HMQ821 | Ratio: | 30:1 |
| Center Distance (in): | 2.06 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb | Output Torque Rating (in-lb): | 968 in/lbs |

