How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | I: | 3.61 in |
| C: | 6.38 in | BF: | 0.28 |
| AE2: | 0.4 | D: | 2.28 |
| AJ: | 3.75 | BE: | 0.38 in |
| AE1: | 0.61 | BD: | 4.36 |
| F: | 2.88 | V: | 1.94 in |
| T: | 1.438 | J: | 5 in |
| G: | 1.44 | B: | 5.8 |
| LQ: | 4.46 in | RQ: | 4.06 in |
| AG: | 6 | AD: | 4.99 |
| AK: | 3 |
Technical Specifications
| Input Keyway (C Face): | 1/8 X 1/16 | Shaft Seal Material: | Viton |
| Model Code: | HMQ821 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.5 |
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Motor Frame Size: | 48 | Output Shaft Assembly Code: | H1 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Ratio: | 30:1 |
| Output RPM: | 58 | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.129 | Center Distance (in): | 2.06 |
| Series: | LEESON WORM REDUCER | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Line: | LEESON WORM REDUCER |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb | Output Torque Rating (in-lb): | 968 in/lbs |

