How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BE: | 0.38 in |
| I: | 3.61 in | LQ: | 4.46 in |
| BF: | 0.28 | B: | 5.8 |
| F: | 2.88 | G: | 1.44 |
| AG: | 6 | C: | 6.38 in |
| Center Distance (in): | 2.06 in | AD: | 4.99 |
| AE1: | 0.61 | RQ: | 4.06 in |
| BD: | 4.36 | T: | 1 |
| AE2: | 0.4 | D: | 2.28 |
| AK: | 3 | J: | 5 in |
| AJ: | 3.75 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.769 | Ratio Range: | 50:1 |
| Bore Code: | 16 | Input Keyway (C Face): | 1/8 X 1/16 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.06 |
| Model Code: | HMQ821 | Series: | LEESON WORM REDUCER |
| Gear Type: | Worm | Product Line: | LEESON WORM REDUCER |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 48 |
| Output Shaft Direction: | H1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 35 |
| Service Factor: | 1 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.5 | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,385 lb | Output Torque Rating (in-lb): | 970 in/lbs |

