How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.4 | T: | 1.25 |
| AK: | 3 | B: | 5.8 |
| AG: | 6 | G: | 1.44 |
| F: | 2.88 | BD: | 4.36 |
| C: | 6.38 in | Center Distance (in): | 2.06 in |
| AE1: | 0.61 | RQ: | 4.06 in |
| D: | 2.28 | BF: | 0.28 |
| AJ: | 3.75 | J: | 5 in |
| BE: | 0.38 in | V: | 1.94 in |
| I: | 3.61 in | LQ: | 4.46 in |
| AD: | 4.99 |
Technical Specifications
| Output RPM: | 35 | Bore Code: | 20 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | LEESON WORM REDUCER |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.06 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | H1 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Motor Frame Size: | 48 | Product Line: | LEESON WORM REDUCER |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.769 | Model Code: | HMQ821 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.5 |
| Input Keyway (C Face): | 1/8 X 1/16 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,385 lb | Output Torque Rating (in-lb): | 970 in/lbs |

