How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | AG: | 6 |
| LQ: | 4.46 in | D: | 2.28 |
| G: | 1.44 | B: | 5.8 |
| V: | 1.94 in | AJ: | 3.75 |
| AK: | 3 | AE2: | 0.4 |
| BD: | 4.36 | AE1: | 0.61 |
| AD: | 4.99 | F: | 2.88 |
| J: | 5 in | Center Distance (in): | 2.06 in |
| T: | 1.188 | I: | 3.61 in |
| BE: | 0.38 in | BF: | 0.28 |
| RQ: | 4.06 in |
Technical Specifications
| Model Code: | HMQ821 | Input HP @ 1750 RPM: | 0.674 |
| Output RPM: | 29 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Series: | LEESON WORM REDUCER |
| Bore Code: | 19 | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Ratio: | 60:1 | Input Bore (C Face): | 0.5 |
| No. of Gear Reductions: | Single | Product Line: | LEESON WORM REDUCER |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Motor Frame Size: | 48 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.06 |
| Input Keyway (C Face): | 1/8 X 1/16 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 940 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |

