How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | AG: | 6 |
| BF: | 0.28 | AE1: | 0.61 |
| Center Distance (in): | 2.06 in | C: | 6.38 in |
| V: | 1.94 in | RQ: | 4.06 in |
| T: | 1.125 | BE: | 0.38 in |
| B: | 5.8 | BD: | 4.36 |
| F: | 2.88 | AE2: | 0.4 |
| AK: | 3 | G: | 1.44 |
| I: | 3.61 in | LQ: | 4.46 in |
| AD: | 4.99 | J: | 5 in |
| D: | 2.28 |
Technical Specifications
| Input Keyway (C Face): | 1/8 X 1/16 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Output RPM: | 21 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 48 | Center Distance (in): | 2.06 |
| Ratio: | 80:1 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Model Code: | HMQ821 | Ratio Range: | 80:1 |
| Product Line: | LEESON WORM REDUCER | Input Bore (C Face): | 0.5 |
| Input RPM: | 1,750 | Series: | LEESON WORM REDUCER |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 0.304 |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,495 lb |

