How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.99 | BF: | 0.28 |
| V: | 1.94 in | BD: | 4.36 |
| LQ: | 4.46 in | Center Distance (in): | 2.06 in |
| G: | 1.44 | AK: | 3 |
| I: | 3.61 in | F: | 2.88 |
| RQ: | 4.06 in | BE: | 0.38 in |
| T: | 1.188 | D: | 2.28 |
| AJ: | 3.75 | J: | 5 in |
| C: | 6.38 in | B: | 5.8 |
| AG: | 6 | AE2: | 0.4 |
| AE1: | 0.61 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 48 |
| Series: | LEESON WORM REDUCER | Input Style: | C-Face Quill |
| Model Code: | HMQ821 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 0.5 | Shaft Seal Material: | Viton |
| Output RPM: | 21 | Bore Code: | 19 |
| Product Line: | LEESON WORM REDUCER | Input RPM: | 1,750 |
| Center Distance (in): | 2.06 | Input Keyway (C Face): | 1/8 X 1/16 |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 0.304 |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,495 lb |

