How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.28 | BF: | 0.28 |
| AG: | 6 | T: | 1 |
| BD: | 4.36 | AD: | 4.99 |
| C: | 6.38 in | AK: | 3 |
| I: | 3.61 in | AJ: | 3.75 |
| AE1: | 0.61 | V: | 1.94 in |
| BE: | 0.38 in | LQ: | 4.46 in |
| G: | 1.44 | RQ: | 4.06 in |
| J: | 5 in | Center Distance (in): | 2.06 in |
| B: | 5.8 | AE2: | 0.4 |
| F: | 2.88 |
Technical Specifications
| Motor Frame Size: | 48 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-H1 | Ratio: | 100:1 |
| Input Bore (C Face): | 0.5 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.06 | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 16 | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Input Keyway (C Face): | 1/8 X 1/16 | Product Line: | LEESON WORM REDUCER |
| Product Type: | Right Angle | Series: | LEESON WORM REDUCER |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ821 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output RPM: | 17 |
| Input HP @ 1750 RPM: | 0.217 | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |

