How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.06 in | Center Distance (in): | 2.06 in |
| J: | 5 in | AJ: | 3.75 |
| AK: | 3 | C: | 6.38 in |
| V: | 1.94 in | G: | 1.44 |
| AD: | 4.99 | I: | 3.61 in |
| T: | 1.25 | AE2: | 0.4 |
| F: | 2.88 | D: | 2.28 |
| BF: | 0.28 | AG: | 6 |
| AE1: | 0.61 | B: | 5.8 |
| BD: | 4.36 | BE: | 0.38 in |
| LQ: | 4.46 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.5 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ821 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.217 |
| Ratio: | 100:1 | Product Line: | LEESON WORM REDUCER |
| Assembly: | HMQ-H1 | Series: | LEESON WORM REDUCER |
| Center Distance (in): | 2.06 | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 48 | Input Keyway (C Face): | 1/8 X 1/16 |
| Output RPM: | 17 | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |

