How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | U: | 0.75 in |
| C: | 6.94 in | AD: | 5.18 |
| T: | 1.1875 | F: | 2.88 |
| J: | 5 in | Center Distance (in): | 2.38 in |
| AE2: | 0.31 | AE1: | 0.51 |
| V: | 1.94 in | G: | 1.44 |
| I: | 3.77 in | M: | 2.38 |
| L: | 5.51 in | B: | 6.12 |
| AG: | 6 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.38 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 5.323 |
| Shaft Seal Material: | Viton | Assembly: | H-H1 |
| Series Code: | GR | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.1875 in | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Output RPM: | 350 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1451 |
| Input Keyway: | 3/16 X 1.63 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 19 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Mounting Style: | Shaft Mount | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Model Code: | H824 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 898 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

