Grove Gear W8240502.16 - H824-7.5-H1-16
Part #:W8240502.16
Catalog #:H824-7.5-H1-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | J: | 5 in |
| AE2: | 0.31 | U: | 0.75 in |
| D: | 2.5 | T: | 1 |
| AG: | 6 | F: | 2.88 |
| V: | 1.94 in | AE1: | 0.51 |
| G: | 1.44 | M: | 2.38 |
| C: | 6.94 in | B: | 6.12 |
| L: | 5.51 in | I: | 3.77 in |
| Center Distance (in): | 2.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.63 in |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | H1 |
| Assembly: | H-H1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.38 | Bore Code: | 16 |
| Model Code: | H824 | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.992 | Mounting Style: | Shaft Mount |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233.3 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Thrust Rating - output shaft: | 1659 |
| Ratio Range: | 7.5:1 | Series Code: | GR |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 995 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

