Grove Gear W8240502.20 - H824-7.5-H1-20
Part #:W8240502.20
Catalog #:H824-7.5-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | Center Distance (in): | 2.38 in |
| D: | 2.5 | AE1: | 0.51 |
| T: | 1.25 | G: | 1.44 |
| C: | 6.94 in | AE2: | 0.31 |
| U: | 0.75 in | V: | 1.94 in |
| AD: | 5.18 | L: | 5.51 in |
| I: | 3.77 in | B: | 6.12 |
| AG: | 6 | M: | 2.38 |
| J: | 5 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | H-H1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1659 |
| Housing Material: | Cast Iron | Output RPM: | 233.3 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 7.5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | H824 |
| Input HP @ 1750 RPM: | 3.992 | Mounting Style: | Shaft Mount |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.38 | Output Shaft Direction: | H1 |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.63 in |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 995 in/lbs |

