Grove Gear W8240503.19 - H824-10-H1-19
Part #:W8240503.19
Catalog #:H824-10-H1-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AD: | 5.18 |
| D: | 2.5 | V: | 1.94 in |
| U: | 0.75 in | B: | 6.12 |
| AE1: | 0.51 | M: | 2.38 |
| AG: | 6 | G: | 1.44 |
| J: | 5 in | C: | 6.94 in |
| T: | 1.1875 | L: | 5.51 in |
| AE2: | 0.31 | Center Distance (in): | 2.38 in |
| F: | 2.88 |
Technical Specifications
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Model Code: | H824 |
| Input Keyway: | 3/16 X 1.63 in | Bore Code: | 19 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 175 | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.38 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1820 |
| Output Diameter (in): | 1.1875 in | Input HP @ 1750 RPM: | 3.564 |
| Series Code: | GR | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Mounting Style: | Shaft Mount | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input Style: | Solid Shaft |
| Assembly: | H-H1 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Output Torque Rating (in-lb): | 1172 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

