Grove Gear W8240504.16 - H824-15-H1-16
Part #:W8240504.16
Catalog #:H824-15-H1-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | L: | 5.51 in |
| F: | 2.88 | D: | 2.5 |
| I: | 3.77 in | J: | 5 in |
| B: | 6.12 | G: | 1.44 |
| AE1: | 0.51 | U: | 0.75 in |
| M: | 2.38 | AG: | 6 |
| AE2: | 0.31 | C: | 6.94 in |
| AD: | 5.18 | T: | 1 |
| Center Distance (in): | 2.38 in |
Technical Specifications
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Bore Code: | 16 |
| Output Shaft Assembly Code: | H1 | Input Style: | Solid Shaft |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Series Code: | GR | Center Distance (in): | 2.38 |
| Input Keyway: | 3/16 X 1.63 in | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Model Code: | H824 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Assembly: | H-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 2.765 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 116.7 |
| Output Key: | 1/4 X 2.50 | Output Torque Rating (in-lb): | 1318 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

