Grove Gear W8240504.20 - H824-15-H1-20
Part #:W8240504.20
Catalog #:H824-15-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | I: | 3.77 in |
| V: | 1.94 in | J: | 5 in |
| M: | 2.38 | AE2: | 0.31 |
| AD: | 5.18 | U: | 0.75 in |
| L: | 5.51 in | F: | 2.88 |
| B: | 6.12 | D: | 2.5 |
| C: | 6.94 in | T: | 1.25 |
| G: | 1.44 | Center Distance (in): | 2.38 in |
| AG: | 6 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Assembly: | H-H1 | Output Key: | 1/4 X 2.50 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 2.765 |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output RPM: | 116.7 | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Mounting Style: | Shaft Mount | Service Factor: | 1 |
| Model Code: | H824 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.38 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1318 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

