Grove Gear W8240505.19 - H824-20-H1-19
Part #:W8240505.19
Catalog #:H824-20-H1-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | M: | 2.38 |
| F: | 2.88 | J: | 5 in |
| AE2: | 0.31 | V: | 1.94 in |
| B: | 6.12 | C: | 6.94 in |
| I: | 3.77 in | L: | 5.51 in |
| AD: | 5.18 | AE1: | 0.51 |
| D: | 2.5 | U: | 0.75 in |
| Center Distance (in): | 2.38 in | G: | 1.44 |
| T: | 1.1875 |
Technical Specifications
| Assembly: | H-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.63 in |
| Ratio: | 20:1 | Model Code: | H824 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.1875 in |
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | Series Code: | GR |
| Output Shaft Direction: | H1 | Ratio Range: | 20:1 |
| Center Distance (in): | 2.38 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Input Style: | Solid Shaft | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 2.326 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1421 in/lbs |

