Grove Gear W8240507.18 - H824-30-H1-18
Part #:W8240507.18
Catalog #:H824-30-H1-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | AD: | 5.18 |
| B: | 6.12 | M: | 2.38 |
| C: | 6.94 in | AE1: | 0.51 |
| U: | 0.75 in | F: | 2.88 |
| Center Distance (in): | 2.38 in | L: | 5.51 in |
| D: | 2.5 | V: | 1.94 in |
| I: | 3.77 in | J: | 5 in |
| T: | 1.125 | G: | 1.44 |
| AG: | 6 |
Technical Specifications
| Ratio Range: | 30:1 | Center Distance (in): | 2.38 |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Output Shaft Direction: | H1 |
| Model Code: | H824 | Mounting Style: | Shaft Mount |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.63 in |
| Product Type: | Right Angle | Assembly: | H-H1 |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 1.653 |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Bore Code: | 18 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1423 in/lbs |

