Grove Gear W8240508.16 - H824-40-H1-16
Part #:W8240508.16
Catalog #:H824-40-H1-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | M: | 2.38 |
| D: | 2.5 | AE1: | 0.51 |
| B: | 6.12 | AD: | 5.18 |
| C: | 6.94 in | G: | 1.44 |
| T: | 1 | I: | 3.77 in |
| AE2: | 0.31 | Center Distance (in): | 2.38 in |
| F: | 2.88 | J: | 5 in |
| L: | 5.51 in | U: | 0.75 in |
| AG: | 6 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Model Code: | H824 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 40:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | H-H1 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Center Distance (in): | 2.38 |
| Mounting Style: | Shaft Mount | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.342 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Series Code: | GR |
| Output Diameter (in): | 1 in | Output Torque Rating (in-lb): | 1433 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

