Grove Gear W8240509.18 - H824-50-H1-18
Part #:W8240509.18
Catalog #:H824-50-H1-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | B: | 6.12 |
| AE2: | 0.31 | L: | 5.51 in |
| F: | 2.88 | D: | 2.5 |
| U: | 0.75 in | AD: | 5.18 |
| M: | 2.38 | AE1: | 0.51 |
| V: | 1.94 in | I: | 3.77 in |
| J: | 5 in | AG: | 6 |
| Center Distance (in): | 2.38 in | C: | 6.94 in |
| G: | 1.44 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Output RPM: | 35 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mount | Center Distance (in): | 2.38 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Series Code: | GR | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.137 | Housing Material: | Cast Iron |
| Assembly: | H-H1 | Ratio: | 50:1 |
| Input Style: | Solid Shaft | Model Code: | H824 |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | H1 | Input Keyway: | 3/16 X 1.63 in |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 1432 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

