How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | AG: | 6 |
| V: | 1.94 in | C: | 6.94 in |
| Center Distance (in): | 2.38 in | D: | 2.5 |
| AE1: | 0.51 | I: | 3.77 in |
| B: | 6.12 | L: | 5.51 in |
| U: | 0.75 in | F: | 2.88 |
| M: | 2.38 | AD: | 5.18 |
| T: | 1 | AE2: | 0.31 |
| G: | 1.44 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | H824 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 16 | Mounting Style: | Shaft Mount |
| Assembly: | H-H1 | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.38 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.967 |
| Input Keyway: | 3/16 X 1.63 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | H1 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1 in | Output Torque Rating (in-lb): | 1418 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

