Grove Gear W8240510.18 - H824-60-H1-18
Part #:W8240510.18
Catalog #:H824-60-H1-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.38 in | M: | 2.38 |
| AG: | 6 | U: | 0.75 in |
| T: | 1.125 | B: | 6.12 |
| I: | 3.77 in | AE1: | 0.51 |
| C: | 6.94 in | V: | 1.94 in |
| D: | 2.5 | J: | 5 in |
| AE2: | 0.31 | F: | 2.88 |
| G: | 1.44 | L: | 5.51 in |
| AD: | 5.18 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Center Distance (in): | 2.38 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Series Code: | GR | Model Code: | H824 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Bore Code: | 18 | Output RPM: | 29.2 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | H1 |
| Assembly: | H-H1 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.967 | Mounting Style: | Shaft Mount |
| Thrust Rating - output shaft: | 2091 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1418 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

