Grove Gear W8240510.19 - H824-60-H1-19
Part #:W8240510.19
Catalog #:H824-60-H1-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | B: | 6.12 |
| C: | 6.94 in | Center Distance (in): | 2.38 in |
| AE2: | 0.31 | AD: | 5.18 |
| F: | 2.88 | T: | 1.1875 |
| I: | 3.77 in | U: | 0.75 in |
| G: | 1.44 | V: | 1.94 in |
| J: | 5 in | AG: | 6 |
| M: | 2.38 | AE1: | 0.51 |
| D: | 2.5 |
Technical Specifications
| Output RPM: | 29.2 | Input Style: | Solid Shaft |
| Assembly: | H-H1 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Mounting Style: | Shaft Mount | Center Distance (in): | 2.38 |
| Input HP @ 1750 RPM: | 0.967 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | GR | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Model Code: | H824 |
| Output Diameter (in): | 1.1875 in | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1418 in/lbs |

