Grove Gear W8240511.18 - H824-80-H1-18
Part #:W8240511.18
Catalog #:H824-80-H1-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | T: | 1.125 |
| M: | 2.38 | D: | 2.5 |
| J: | 5 in | I: | 3.77 in |
| AE1: | 0.51 | AE2: | 0.31 |
| AG: | 6 | G: | 1.44 |
| V: | 1.94 in | C: | 6.94 in |
| B: | 6.12 | Center Distance (in): | 2.38 in |
| AD: | 5.18 | L: | 5.51 in |
| U: | 0.75 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Bore Code: | 18 | Input Keyway: | 3/16 X 1.63 in |
| Model Code: | H824 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Assembly: | H-H1 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.38 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 0.455 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Mounting Style: | Shaft Mount | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 830 in/lbs |

