Grove Gear W8240512.18 - H824-100-H1-18
Part #:W8240512.18
Catalog #:H824-100-H1-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | Center Distance (in): | 2.38 in |
| AE2: | 0.31 | F: | 2.88 |
| B: | 6.12 | AD: | 5.18 |
| D: | 2.5 | L: | 5.51 in |
| G: | 1.44 | J: | 5 in |
| U: | 0.75 in | AG: | 6 |
| T: | 1.125 | V: | 1.94 in |
| AE1: | 0.51 | C: | 6.94 in |
| I: | 3.77 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | Solid Shaft | Thrust Rating - output shaft: | 2091 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.38 | Input Diameter (in): | 0.75 in |
| Assembly: | H-H1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Ratio: | 100:1 | Series Code: | GR |
| Input HP @ 1750 RPM: | 0.307 | Ratio Range: | 100:1 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Model Code: | H824 | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Bore Code: | 18 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.63 in |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |

