Grove Gear W8240512.19 - H824-100-H1-19
Part #:W8240512.19
Catalog #:H824-100-H1-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | C: | 6.94 in |
| I: | 3.77 in | L: | 5.51 in |
| AE1: | 0.51 | AG: | 6 |
| D: | 2.5 | AE2: | 0.31 |
| V: | 1.94 in | M: | 2.38 |
| G: | 1.44 | AD: | 5.18 |
| U: | 0.75 in | B: | 6.12 |
| Center Distance (in): | 2.38 in | T: | 1.1875 |
| J: | 5 in |
Technical Specifications
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 0.307 | Output Shaft Direction: | H1 |
| Input Keyway: | 3/16 X 1.63 in | Mounting Style: | Shaft Mount |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | H824 |
| Center Distance (in): | 2.38 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Assembly: | H-H1 | Output Shaft Assembly Code: | H1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Ratio Range: | 100:1 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.1875 in | Series Code: | GR |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |

