Grove Gear W8240530.23 - HM824-25-H-140-23
Part #:W8240530.23
Catalog #:HM824-25-H-140-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | G: | 1.44 |
| V: | 1.94 in | B: | 6.12 |
| F: | 2.88 | AG: | 6 |
| AK: | 4.5 | C: | 6.94 in |
| AJ: | 5.88 | AE1: | 0.51 |
| L: | 5.51 in | T: | 1.438 |
| BF: | 0.41 | BE: | 0.38 in |
| AD: | 5.18 | J: | 5 in |
| AE2: | 0.31 | Center Distance (in): | 2.38 in |
| LM: | 7.76 | D: | 2.5 |
| BD: | 6.5 | U: | 0.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Service Factor: | 1 | Center Distance (in): | 2.38 |
| Model Code: | HM824 | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Input Style: | Flexible Coupling Input |
| Assembly: | HM-H1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 1.967 | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1454 in/lbs |
General Specifications
| Weight: | 40.00 LB |

