Grove Gear W8240549.20 - HMQ824-05-H1-56-20
Part #:W8240549.20
Catalog #:HMQ824-05-H1-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | AJ: | 5.88 |
| D: | 2.5 | AG: | 6 |
| C: | 6.94 in | I: | 3.77 in |
| J: | 5 in | BE: | 0.38 in |
| F: | 2.88 | AD: | 5.18 |
| V: | 1.94 in | T: | 1.25 |
| Center Distance (in): | 2.38 in | BF: | 0.41 |
| G: | 1.44 | AK: | 4.5 |
| BD: | 6.5 | RQ: | 4.09 in |
| LQ: | 4.63 in | B: | 6.12 |
| AE1: | 0.51 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | HMQ824 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.38 |
| Input Bore (C Face): | 0.625 | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 5.323 | Series Code: | GR |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Output RPM: | 350 | Thrust Rating - output shaft: | 1451 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 898 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

