Grove Gear W8240549.23 - HMQ824-05-H1-56-23
Part #:W8240549.23
Catalog #:HMQ824-05-H1-56-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | F: | 2.88 |
| AK: | 4.5 | C: | 6.94 in |
| J: | 5 in | I: | 3.77 in |
| AD: | 5.18 | D: | 2.5 |
| AJ: | 5.88 | B: | 6.12 |
| RQ: | 4.09 in | AG: | 6 |
| G: | 1.44 | AE2: | 0.31 |
| BD: | 6.5 | V: | 1.94 in |
| AE1: | 0.51 | BF: | 0.41 |
| T: | 1.438 | Center Distance (in): | 2.38 in |
| LQ: | 4.63 in |
Technical Specifications
| Motor Frame Size: | 56 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Ratio: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 350 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1451 | Center Distance (in): | 2.38 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.323 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Ratio Range: | 5:1 | Model Code: | HMQ824 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 898 in/lbs |

