How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | BD: | 6.5 |
| BF: | 0.41 | V: | 1.94 in |
| AG: | 6 | AK: | 4.5 |
| F: | 2.88 | T: | 1.125 |
| G: | 1.44 | BE: | 0.38 in |
| Center Distance (in): | 2.38 in | C: | 6.94 in |
| D: | 2.5 | AE2: | 0.31 |
| I: | 3.77 in | AD: | 5.18 |
| LQ: | 4.63 in | J: | 5 in |
| B: | 6.12 | AJ: | 5.88 |
| RQ: | 4.09 in |
Technical Specifications
| Output RPM: | 233.3 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Center Distance (in): | 2.38 |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1659 | Motor Frame Size: | 56 |
| Service Factor: | 1 | Model Code: | HMQ824 |
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 3.992 |
| Input Bore (C Face): | 0.625 | Series Code: | GR |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 995 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

