Grove Gear W8240550.19 - HMQ824-7.5-H1-56-19
Part #:W8240550.19
Catalog #:HMQ824-7.5-H1-56-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.41 |
| Center Distance (in): | 2.38 in | I: | 3.77 in |
| G: | 1.44 | BD: | 6.5 |
| LQ: | 4.63 in | AK: | 4.5 |
| F: | 2.88 | AJ: | 5.88 |
| T: | 1.188 | AG: | 6 |
| RQ: | 4.09 in | AD: | 5.18 |
| J: | 5 in | AE1: | 0.51 |
| AE2: | 0.31 | D: | 2.5 |
| B: | 6.12 | C: | 6.94 in |
| BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Output RPM: | 233.3 | Assembly: | HMQ-H1 |
| Center Distance (in): | 2.38 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.992 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ824 | Thrust Rating - output shaft: | 1659 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 995 in/lbs |

