Grove Gear W8240551.16 - HMQ824-10-H1-56-16
Part #:W8240551.16
Catalog #:HMQ824-10-H1-56-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | BD: | 6.5 |
| T: | 1 | F: | 2.88 |
| RQ: | 4.09 in | AD: | 5.18 |
| AG: | 6 | I: | 3.77 in |
| B: | 6.12 | BF: | 0.41 |
| G: | 1.44 | J: | 5 in |
| V: | 1.94 in | AK: | 4.5 |
| Center Distance (in): | 2.38 in | D: | 2.5 |
| AE2: | 0.31 | BE: | 0.38 in |
| LQ: | 4.63 in | AJ: | 5.88 |
| C: | 6.94 in |
Technical Specifications
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Model Code: | HMQ824 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 1820 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.564 | Bore Code: | 16 |
| Center Distance (in): | 2.38 | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1172 in/lbs |

