Grove Gear W8240551.19 - HMQ824-10-H1-56-19
Part #:W8240551.19
Catalog #:HMQ824-10-H1-56-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | AJ: | 5.88 |
| I: | 3.77 in | BF: | 0.41 |
| J: | 5 in | BD: | 6.5 |
| AE2: | 0.31 | C: | 6.94 in |
| D: | 2.5 | F: | 2.88 |
| AE1: | 0.51 | AG: | 6 |
| B: | 6.12 | LQ: | 4.63 in |
| BE: | 0.38 in | Center Distance (in): | 2.38 in |
| T: | 1.188 | RQ: | 4.09 in |
| V: | 1.94 in | AK: | 4.5 |
| AD: | 5.18 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 2.38 |
| Input HP @ 1750 RPM: | 3.564 | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 1820 | Motor Frame Size: | 56 |
| Output Diameter (in): | 1.188 in | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 10:1 | Bore Code: | 19 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Series Code: | GR | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | HMQ824 |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1172 in/lbs |

